For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
G AB HB VA - Connectors
Bill of material
G AB 20 HB 16 VA
DES
Identifier
G AB 20 HB 16 VA
G1
Thread G1
G 1 1/4
G2
Thread G2
G 1
SW
Width across flats SW
41 mm
S1
Width across flats S1
50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.